??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 6K-XI-LS10-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-XI-LS10-S75
VERF
Availability
Available
BC
Order code
BOS02F3
TC
Artikelbezeichnung
BOS 6K-XI-LS10-S75
PX
Product view
49404_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.02200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 34 x 21.6 mm, Input function = Test input, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Divergent, Light type = Laser red light, Light spot size = 13 x 13 mm at 18 m, Range = 0...18 m, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.